CI1700-8T_1-1/4IN_I_B_BRZ-BUSH_B-HUB
10106391
MFG #: REX
$0.00
/
- Body Style: Block
- Bore Diameter (in): 1-1/4 in
- Bore Shape: Round
- Bore Type: Idler
- Material: Cast Iron
- Number of Keyways: 0
- Number Of Set Screws: None
- Number Of Teeth: 8
- Pitch Diameter (in): 5.144 in
- Pitch Diameter (mm): 130.66
- Sprocket Construction: Cast-Iron Non-Split Sprocket
- Chain Number: 1700
- Net Weight: 1.80
- Product Group: TableTop®
- Product Line: Chain and Belt Sprockets
- Sprocket Series: 1700
- Weight unit: LB