CI1700-8T_1-1/4IN_1KW1SS_B_B-HUB
10028773
MFG #: Rexnord
$0.00
/
- Body Style: Block
- Bore Diameter (in): 1-1/4 in
- Bore Shape: Round
- Bore Type: Shaft-Ready
- Material: Cast Iron
- Number of Keyways: 1
- Number Of Set Screws: 1 Setscrew
- Number Of Teeth: 8
- Pitch Diameter (in): 5.144 in
- Pitch Diameter (mm): 130.66
- Sprocket Construction: Cast-Iron Non-Split Sprocket
- Chain Number: 1700
- Height: 1.75
- Hub Type: B-HUB
- Length: 5.25
- Net Weight: 2.00
- Product Group: TableTop®
- Product Line: Chain and Belt Sprockets
- Sprocket Series: 1700
- Unit of Dimension: IN
- Weight unit: LB
- Width: 5.25