CI1700-12T_1IN_1KW2SS_B_B-HUB
10028770
MFG #: Rexnord
$0.00
/
- Body Style: Block
- Bore Diameter (in): 1 in
- Bore Shape: Round
- Bore Type: Shaft-Ready
- Material: Cast Iron
- Number of Keyways: 1
- Number Of Set Screws: 2 Setscrews
- Number Of Teeth: 12
- Pitch Diameter (in): 7.606 in
- Pitch Diameter (mm): 193.19
- Sprocket Construction: Cast-Iron Non-Split Sprocket
- Chain Number: 1700
- Height: 1.75
- Hub Type: B-HUB
- Length: 7.75
- Net Weight: 7.29
- Product Group: TableTop®
- Product Line: Chain and Belt Sprockets
- Sprocket Series: 1700
- Unit of Dimension: IN
- Weight unit: LB
- Width: 7.75