XLA_SHD LBP-3.25IN
10139137
MFG #: Rexnord
$0.00
/
- Chain Material: XLA
- Chain Material Description: Internally Lubricated Polyacetal (Grey)
- Chain Pitch (in): 1.5 in
- Chain Pitch (mm): 38.1 mm
- Chain Strength (N): 1621 N
- Chain Width (in): 3.25 in
- Chain Width (mm): 82.6 mm
- Straight or Side-Flex: Straight Running
- Surface Type: Low Backline Pressure
- Chain Number: SHD LBP
- Chain Strength (lb): 365 lb
- Chain Width Measurement System: Imperial
- Flight Thickness (in): 0.76 in
- Flight Thickness (mm): 19.3 mm
- Net Weight: 28.27
- Rod/Pin Material: Stainless Steel
- Series: TableTop 831 Series Chain
- Weight unit: G
XLA_SHD LBP 3.25 Inch Wide Low Backline Pressure TableTop Chain Molded In Grey Internally Lubricated Acetal Material And Assembled With Stainless Steel Pins