XLA_HDS SG-7.5IN 1SG-T1P
10144159
MFG #: Rexnord
$0.00
/
- Chain Material: XLA
- Chain Material Description: Internally Lubricated Polyacetal (Grey)
- Chain Pitch (in): 1.5 in
- Chain Pitch (mm): 38.1 mm
- Chain Strength (N): 2700 N
- Chain Width (in): 7.5 in
- Chain Width (mm): 190.5 mm
- Number of SuperGrip/RubberTop Rows: 1 Row
- SG/RT Spacing (Pitches): Every Pitch
- Straight or Side-Flex: Straight Running
- Surface Type: SuperGrip™
- Chain Number: HDS SuperGrip™
- Chain Strength (lb): 608 lb
- Chain Width Measurement System: Imperial
- Flight Thickness (in): 0.31 in
- Flight Thickness (mm): 7.8 mm
- Net Weight: 0.18
- Rod/Pin Material: Stainless Steel
- Series: TableTop HDS Series Chain
- Weight unit: LB
XLA HDS (882 Straight) SG RubberTop 7.5 Inch Wide Heavy Duty TableTop® Chain Molded In Black Internally Lubricated Acetal Material And Assembled With Stainless Steel Pins And One High Friction Dome Every Pitch