HP963 S-4.5IN
10145637
MFG #: Rexnord
$0.00
/
- Base Chain Material: Steel
- Chain Material: HP
- Chain Material Description: Brown High Performance
- Chain Pitch (in): 1.5 in
- Chain Pitch (mm): 38.1 mm
- Chain Strength (N): 4440 N
- Chain Width (in): 4.5 in
- Chain Width (mm): 114.3 mm
- Straight or Side-Flex: Straight Running
- Surface Type: Solid Top
- Chain Number: 963
- Chain Strength (lb): 1000 lb
- Chain Width Measurement System: Imperial
- Flight Thickness (in): 0.16 in
- Flight Thickness (mm): 4.1 mm
- Net Weight: 0.19
- Series: TableTop 963 Series Chain
- Weight unit: LB
HP963 4.5 Inch Wide TableTop Chain With Steel Base Chain And Top Plates Molded In Brown High Performance Material