LF863TAB S-3.25IN
10144733
MFG #: Rexnord
$0.00
/
- Base Chain Material: Steel
- Chain Material: LF
- Chain Material Description: Tan Low Friction
- Chain Pitch (in): 0.75 in
- Chain Pitch (mm): 19.05 mm
- Chain Strength (N): 4440 N
- Chain Width (in): 3.25 in
- Chain Width (mm): 82.6 mm
- Straight or Side-Flex: Straight Running
- Surface Type: Solid Top
- Chain Number: 863TAB
- Chain Strength (lb): 1000 lb
- Chain Width Measurement System: Imperial
- Flight Thickness (in): 0.16 in
- Flight Thickness (mm): 4.1 mm
- Net Weight: 0.16
- Series: TableTop 863 Series Chain
- Weight unit: LB
LF863TAB 3.25 Inch Wide TableTop Chain With Steel Base Chain And Top Plates Molded In Tan Low Friction Material