BC 863 S
10147932
MFG #: Rexnord
$0.00
/
- Base Chain Material: Steel
- Chain Material: S
- Chain Material Description: Carbon Steel
- Chain Pitch (in): 0.5 in
- Chain Pitch (mm): 12.7 mm
- Straight or Side-Flex: Straight Running
- Surface Type: Base Chain
- Chain Number: 863 Base Chain
- Chain Width Measurement System: Imperial
- Net Weight: 4.82
- Series: TableTop 863 Series Chain
- Weight unit: LB
863 Carbon Steel Roller Base Chain. 0.75 Inch Chain Pitch. For Use On 863 TableTop Chains