PP8507-36IN
10178727
MFG #: REX
$0.00
/
- Product Group: Modular Plastic Belts
- Product Line: Plastic Modular Chain and Belt
- Product Type: Straight Running
- Series: MatTop 8500 Series Chain
- Chain Pitch (in): 0.75 in
- Surface Type: Raised Rib
- Belt Thickness (in): 0.56 in
- Belt Thickness (mm): 14.2 mm
- Chain Material: PP
- Chain Material Description: PolyPropylene (Beige)
- Chain Width (in): 36 in
- Chain Width (mm): 914.4 mm
- Chain Width Measurement System: Imperial
- Chain Number: 8507
- Chain Pitch (mm): 19.1 mm
- Net Weight: 0.29
- Straight or Side-Flex: Straight Running
- Weight unit: LB