KHT8506-48IN

10713509 MFG #: Rexnord
$0.00 /
  • Product Group: Modular Plastic Belts
  • Product Line: Plastic Modular Chain and Belt
  • Product Type: Straight Running
  • Series: MatTop 8500 Series Chain
  • Chain Pitch (in): 0.75 in
  • Surface Type: Flush Grid
  • Belt Thickness (in): 0.34 in
  • Belt Thickness (mm): 8.7 mm
  • Chain Material: KHT
  • Chain Material Description: Khaki High Temperature
  • Chain Strength (N/m): 13131 Nm
  • Chain Strength (lb/ft): 900 lb/ft
  • Chain Width (in): 48 in
  • Chain Width (mm): 1219.2 mm
  • Chain Width Measurement System: Imperial
  • Open Area (%): 21 %
  • Chain Number: 8505
  • Chain Pitch (mm): 19.1 mm
  • Net Weight: 0.30
  • Rod/Pin Material: Polypropylene
  • Straight or Side-Flex: Straight Running
  • Weight unit: LB
KHT8505 48 Inch Wide MatTop® Chain Molded in Khaki High Temperature Material And Assembled With Polypropylene Pins
QTY