HT8505RT-8IN T-TAB N1.08IN T4P
10726091
$0.00
/ FT
- Product Group: Modular Plastic Belts
- Product Line: Plastic Modular Chain and Belt
- Product Type: Straight Running
- Series: MatTop 8500 Series Chain
- Chain Pitch (in): 0.75 in
- Surface Type: RubberTop®
- Belt Thickness (in): 0.34 in
- Belt Thickness (mm): 8.6 mm
- Chain Material: HT
- Chain Material Description: Beige High Temperature
- Chain Width (in): 8 in
- Chain Width (mm): 203.2 mm
- Chain Width Measurement System: Imperial
- Chain Number: 8505
- Chain Pitch (mm): 19.1 mm
- Net Weight: 0.08
- Straight or Side-Flex: Straight Running
- Weight unit: LB