HT8505-12IN 1RT-T2P N3IN
10678265
$0.00
/
- Product Group: Modular Plastic Belts
- Product Line: Plastic Modular Chain and Belt
- Product Type: Straight Running
- Series: MatTop 8500 Series Chain
- Chain Pitch (in): 0.75 in
- Surface Type: RubberTop®
- Belt Thickness (in): 0.34 in
- Belt Thickness (mm): 8.6 mm
- Chain Material: HT
- Chain Material Description: Beige High Temperature
- Chain Width (in): 12 in
- Chain Width (mm): 304.8 mm
- Chain Width Measurement System: Imperial
- Chain Number: 8505 RubberTop®
- Chain Pitch (mm): 19.1 mm
- Net Weight: 0.11
- Straight or Side-Flex: Straight Running
- Weight unit: LB