LF845 S-2IN
10144875
MFG #: Rexnord
$0.00
/
- Base Chain Material: Steel
- Chain Material: LF
- Chain Material Description: Tan Low Friction
- Chain Pitch (in): 1 in
- Chain Pitch (mm): 25.4 mm
- Chain Strength (N): 3552 N
- Chain Width (in): 2 in
- Chain Width (mm): 50.8 mm
- Straight or Side-Flex: Straight Running
- Surface Type: Solid Top
- Chain Number: 845
- Chain Strength (lb): 800 lb
- Chain Width Measurement System: Imperial
- Flight Thickness (in): 0.13 in
- Flight Thickness (mm): 3.3 mm
- Net Weight: 0.05
- Series: TableTop 845 Series Chain
- Weight unit: LB
LF845 2 Inch Wide TableTop Chain With Steel Base Chain And Top Plates Molded In Tan Low Friction Material