TP LF845-1.125IN
10075990
MFG #: REX
$0.00
/
- Chain Material: LF
- Chain Material Description: Tan Low Friction
- Chain Pitch (in): 1 in
- Chain Pitch (mm): 25.4 mm
- Chain Width (in): 1.13 in
- Chain Width (mm): 28.6 mm
- Straight or Side-Flex: Straight Running
- Surface Type: Solid Top
- Chain Number: 845
- Chain Width Measurement System: Imperial
- Flight Thickness (in): 0.13 in
- Flight Thickness (mm): 3.3 mm
- Height: 24.00
- Length: 48.00
- Series: TableTop 845 Series Chain
- Unit of Dimension: IN
- Width: 48.00