LF843 S-2.5IN
10606714
MFG #: REX
$0.00
/
- Chain Material: LF
- Chain Material Description: Tan Low Friction
- Chain Pitch (in): 1 in
- Chain Pitch (mm): 25.4 mm
- Chain Width (in): 2.5 in
- Chain Width (mm): 63.5 mm
- Straight or Side-Flex: Straight Running
- Surface Type: Solid Top
- Chain Number: 843
- Chain Width Measurement System: Imperial
- Flight Thickness (in): 0.12 in
- Flight Thickness (mm): 3.1 mm
- Net Weight: 0.07
- Series: TableTop 843 Series Chain
- Weight unit: LB