DUV843 SS-2IN
10200562
MFG #: Rexnord
$0.00
/
- Base Chain Material: Stainless Steel
- Chain Material: DUV
- Chain Material Description: Acetal Ultraviolet Resistant (Black)
- Chain Pitch (in): 1 in
- Chain Pitch (mm): 25.4 mm
- Chain Width (in): 2 in
- Chain Width (mm): 50.8 mm
- Straight or Side-Flex: Straight Running
- Surface Type: Solid Top
- Chain Number: 843
- Chain Width Measurement System: Imperial
- Flight Thickness (in): 0.12 in
- Flight Thickness (mm): 3.1 mm
- Series: TableTop 843 Series Chain
DUV843 2 Inch Wide TableTop Chain With Stainless Steel Base Chain And Top Plates Molded In Black Ultraviolet Resistant Acetal Material