AS831-3.25IN
10156546
MFG #: Rexnord
$0.00
/
- Chain Material: AS
- Chain Material Description: Black Anti-Static
- Chain Pitch (in): 1.5 in
- Chain Pitch (mm): 38.1 mm
- Chain Strength (N): 972 N
- Chain Width (in): 3.25 in
- Chain Width (mm): 82.6 mm
- Straight or Side-Flex: Straight Running
- Surface Type: Solid Top
- Chain Number: 831
- Chain Strength (lb): 219 lb
- Chain Width Measurement System: Imperial
- Flight Thickness (in): 0.19 in
- Flight Thickness (mm): 4.8 mm
- Net Weight: 0.08
- Rod/Pin Material: Stainless Steel
- Series: TableTop 831 Series Chain
- Weight unit: LB
AS831 3.25 Inch Wide TableTop® Chain Molded in Black Anti-Static Material And Assembled With Stainless Steel Pins