DRY-PT821-7.5IN
10483795
MFG #: Rexnord
$0.00
/
- Chain Material: Dry-PT
- Chain Material Description: Bright Lime-Green Dry PET Low Friction
- Chain Pitch (in): 1.5 in
- Chain Pitch (mm): 38.1 mm
- Chain Strength (N): 2775 N
- Chain Width (in): 7.5 in
- Chain Width (mm): 190.5 mm
- Straight or Side-Flex: Straight Running
- Surface Type: Solid Top
- Chain Number: 821
- Chain Strength (lb): 625 lb
- Chain Width Measurement System: Imperial
- Flight Thickness (in): 0.19 in
- Flight Thickness (mm): 4.8 mm
- Net Weight: 0.21
- Rod/Pin Material: Stainless Steel
- Series: TableTop 821 Series Chain
- Weight unit: LB
Dry-PT821 7.5 Inch Wide TableTop® Chain Molded in Bright Lime-Green Dry PET Low Friction Material And Assembled With Stainless Steel Pins