OBS D821-10IN

10170482 MFG #: Rexnord
$0.00 /
  • Chain Material: D
  • Chain Material Description: Plain Acetal (Gray)
  • Chain Pitch (in): 1.5 in
  • Chain Pitch (mm): 38.1 mm
  • Chain Strength (N): 2775 N
  • Chain Width (in): 10 in
  • Chain Width (mm): 254 mm
  • Straight or Side-Flex: Straight Running
  • Surface Type: Solid Top
  • Chain Number: 821
  • Chain Strength (lb): 625 lb
  • Chain Width Measurement System: Imperial
  • Flight Thickness (in): 0.19 in
  • Flight Thickness (mm): 4.8 mm
  • Net Weight: 0.25
  • Rod/Pin Material: Stainless Steel
  • Series: TableTop 821 Series Chain
  • Weight unit: LB
D821 10 Inch Wide TableTop Chain Molded In Gray Plain Acetal Material And Assembled With Stainless Steel Pins
QTY