OBS CRS820-4.5IN USE 10918971

10375052
$0.00 /
  • Chain Material: CRS
  • Chain Pitch (in): 1.5 in
  • Chain Pitch (mm): 38.1 mm
  • Chain Width (in): 4.5 in
  • Chain Width (mm): 114.3 mm
  • Straight or Side-Flex: Straight Running
  • Surface Type: Solid Top
  • Chain Number: SH
  • Chain Width Measurement System: Imperial
  • Flight Thickness (in): 0.16 in
  • Flight Thickness (mm): 4.1 mm
  • Series: TableTop 820 Series Chain
QTY