HS820-7.5IN

10145422 MFG #: Rexnord
$0.00 /
  • Chain Material: HS
  • Chain Material Description: Heat Stabilized (Green)
  • Chain Pitch (in): 1.5 in
  • Chain Pitch (mm): 38.1 mm
  • Chain Strength (N): 1621 N
  • Chain Width (in): 7.5 in
  • Chain Width (mm): 190.5 mm
  • Straight or Side-Flex: Straight Running
  • Surface Type: Solid Top
  • Chain Number: 820
  • Chain Strength (lb): 365 lb
  • Chain Width Measurement System: Imperial
  • Flight Thickness (in): 0.16 in
  • Flight Thickness (mm): 4.1 mm
  • Net Weight: 0.12
  • Rod/Pin Material: Stainless Steel
  • Series: TableTop 820 Series Chain
  • Weight unit: LB
HS820 7.5 Inch Wide TableTop® Chain Molded in Green Heat Stabilized Nylon Material And Assembled With Stainless Steel Pins
QTY