HS820-6IN
10145421
MFG #: Rexnord
$0.00
/
- Chain Material: HS
- Chain Material Description: Heat Stabilized (Green)
- Chain Pitch (in): 1.5 in
- Chain Pitch (mm): 38.1 mm
- Chain Strength (N): 1621 N
- Chain Width (in): 6 in
- Chain Width (mm): 152.4 mm
- Straight or Side-Flex: Straight Running
- Surface Type: Solid Top
- Chain Number: 820
- Chain Strength (lb): 365 lb
- Chain Width Measurement System: Imperial
- Flight Thickness (in): 0.16 in
- Flight Thickness (mm): 4.1 mm
- Net Weight: 0.13
- Rod/Pin Material: Stainless Steel
- Series: TableTop 820 Series Chain
- Weight unit: LB
HS820 6 Inch Wide TableTop® Chain Molded in Green Heat Stabilized Nylon Material And Assembled With Stainless Steel Pins