LF820-6IN PA-PIN

10144717 MFG #: REX
$0.00 /
  • Chain Material: LF
  • Chain Material Description: Tan Low Friction
  • Chain Pitch (in): 1.5 in
  • Chain Pitch (mm): 38.1 mm
  • Chain Width (in): 6 in
  • Chain Width (mm): 152.4 mm
  • Straight or Side-Flex: Straight Running
  • Surface Type: Solid Top
  • Chain Number: 820
  • Chain Width Measurement System: Imperial
  • Flight Thickness (in): 0.16 in
  • Flight Thickness (mm): 4.1 mm
  • Net Weight: 0.08
  • Series: TableTop 820 Series Chain
  • Weight unit: LB
QTY