OBS SS815TAB-7.5IN TRANSFER-LH
10139408
MFG #: Rexnord
$0.00
/
- Chain Material: SS
- Chain Material Description: Stainless Steel
- Chain Pitch (in): 1.5 in
- Chain Pitch (mm): 38.1 mm
- Chain Strength (N): 2775 N
- Chain Width (in): 7.5 in
- Chain Width (mm): 190.5 mm
- Straight or Side-Flex: Straight Running
- Surface Type: DTS®
- Chain Number: 815TAB DTS
- Chain Strength (lb): 625 lb
- Chain Width Measurement System: Imperial
- Direction: LH
- Flight Thickness (in): 0.12 in
- Flight Thickness (mm): 3.1 mm
- Net Weight: 0.48
- Rod/Pin Material: Stainless Steel
- Series: TableTop 815 Series Chain
- Weight unit: LB
SS815TAB Left Hand Transfer 7.5 In Wide Stainless TableTop Chain Manufactured From Austenitic Stainless Steel Material