SSA815RT-2.25IN
10139383
MFG #: Rexnord
$0.00
/
- Chain Material: SSA
- Chain Material Description: Austenitic Stainless Steel
- Chain Pitch (in): 1.5 in
- Chain Pitch (mm): 38.1 mm
- Chain Strength (N): 2775 N
- Chain Width (in): 2.25 in
- Chain Width (mm): 57.2 mm
- Number of SuperGrip/RubberTop Rows: 1 Row
- SG/RT Spacing (Pitches): Every Pitch
- Straight or Side-Flex: Straight Running
- Surface Type: RubberTop®
- Chain Number: 815 RubberTop®
- Chain Strength (lb): 625 lb
- Chain Width Measurement System: Imperial
- Flight Thickness (in): 0.24 in
- Flight Thickness (mm): 6.1 mm
- Net Weight: 0.25
- Rod/Pin Material: Stainless Steel
- Series: TableTop 815 Series Chain
- Weight unit: LB
SS815RT 2.25 Inch Wide RubberTop TableTop® Chain With A Hinge Width Of 42.2mm Made From Austenitic Stainless Steel and Assembled With Stainless Steel Pins