SSA815-3.5IN
10139378
MFG #: REX
$0.00
/
- Chain Material: SSA
- Chain Material Description: Austenitic Stainless Steel
- Chain Pitch (in): 1.5 in
- Chain Pitch (mm): 38.1 mm
- Chain Width (in): 3.5 in
- Chain Width (mm): 88.9 mm
- Straight or Side-Flex: Straight Running
- Surface Type: Solid Top
- Chain Number: 815
- Chain Width Measurement System: Imperial
- Flight Thickness (in): 0.12 in
- Flight Thickness (mm): 3.1 mm
- Net Weight: 0.29
- Series: TableTop 815 Series Chain
- Weight unit: LB