SSC815R-RT_TAB-3.25IN_XHB
10068067
MFG #: REX
$0.00
/
- Chain Material: SSC
- Chain Pitch (in): 1.5 in
- Chain Pitch (mm): 38.1 mm
- Chain Width (in): 3.25 in
- Chain Width (mm): 82.6 mm
- Straight or Side-Flex: Straight Running
- Surface Type: RubberTop®
- Chain Number: 815 RubberTop®
- Chain Width Measurement System: Imperial
- Flight Thickness (in): 0.24 in
- Flight Thickness (mm): 6.1 mm
- Net Weight: 0.28
- Series: TableTop 815 Series Chain
- Weight unit: LB