GTC7705RT-4.5IN WELDED RODS
10145517
$0.00
/
- Product Group: Modular Plastic Belts
- Product Line: Plastic Modular Chain and Belt
- Product Type: Straight Running
- Series: MatTop 7700 Series Chain
- Chain Pitch (in): 1 in
- Surface Type: RubberTop®
- Belt Thickness (in): 0.69 in
- Belt Thickness (mm): 17.6 mm
- Chain Material: GTC
- Chain Material Description: Grey Tough Composite
- Chain Width (in): 4.5 in
- Chain Width (mm): 114.3 mm
- Chain Width Measurement System: Imperial
- Chain Number: 7705 RubberTop®
- Chain Pitch (mm): 25.4 mm
- Net Weight: 0.08
- Straight or Side-Flex: Straight Running
- Weight unit: LB