BSM6995-50IN SS-RODS
10379993
MFG #: REX
$0.00
/
- Chain Material: BSM
- Chain Material Description: Black Cut Resistant
- Chain Pitch (in): 2.25 in
- Chain Pitch (mm): 57.2 mm
- Chain Width (in): 50 in
- Chain Width (mm): 1270 mm
- Straight or Side-Flex: Straight Running
- Surface Type: Solid Top
- Belt Thickness (in): 0.72 in
- Belt Thickness (mm): 18.2 mm
- Chain Number: 6995
- Chain Width Measurement System: Imperial
- Net Weight: 2.53
- Product Group: Modular Plastic Belts
- Product Line: Plastic Modular Chain and Belt
- Product Type: Straight Running
- Series: MatTop 6990 Series Chain
- Weight unit: LB