SSC8157RT-7.5IN_ XHB (66S75RM)
10139128
MFG #: Rexnord
$0.00
/
- Chain Material: SSC
- Chain Pitch (in): 1.5 in
- Chain Pitch (mm): 38.1 mm
- Chain Strength (N): 7000 N
- Chain Width (in): 7.5 in
- Chain Width (mm): 190.5 mm
- Number of SuperGrip/RubberTop Rows: Every Pitch
- SG/RT Spacing (Pitches): Every Pitch
- Straight or Side-Flex: Straight Running
- Surface Type: RubberTop®
- Chain Number: 8157 RubberTop®
- Chain Strength (lb): 1577 lb
- Chain Width Measurement System: Imperial
- Flight Thickness (in): 0.24 in
- Flight Thickness (mm): 6.1 mm
- Net Weight: 0.43
- Rod/Pin Material: Extra Hard Stainless Steel
- Series: TableTop 815 Series Chain
- Weight unit: LB
8157 Series 7.5 Inch Wide RubberTop® TableTop® Chain With A Hinge Width Of 42.2mm Made From High Speed Stainless Steel And Assembled With Extra Hard Stainless Steel Pins