SSC810R-1.75IN (60S13)
10375171
MFG #: Rexnord
$0.00
/
- Chain Material: 60 Series
- Chain Material Description: 60 Series
- Chain Pitch (in): 1.5 in
- Chain Pitch (mm): 38.1 mm
- Chain Strength (N): 2500 N
- Chain Width (in): 1.75 in
- Chain Width (mm): 44.5 mm
- Straight or Side-Flex: Straight Running
- Surface Type: Solid Top
- Chain Number: 60S
- Chain Strength (lb): 563 lb
- Chain Width Measurement System: Imperial
- Flight Thickness (in): 0.12 in
- Flight Thickness (mm): 3.1 mm
- Net Weight: 0.05
- Rod/Pin Material: Stainless Steel
- Series: TableTop 60 Series Chain
- Weight unit: KG
60S 1.75 Inch Wide TableTop® Chain Made From High Speed Stainless Steel And Assembled With Stainless Steel Pins