PSX5935-3IN_MTW
10613608
MFG #: Rexnord
$0.00
/
- Product Group: Modular Plastic Belts
- Product Line: Plastic Modular Chain and Belt
- Product Type: Straight Running
- Series: MatTop 5930 Series Chain
- Chain Pitch (in): 0.75 in
- Surface Type: Solid Top
- Belt Thickness (in): 0.34 in
- Belt Thickness (mm): 8.7 mm
- Chain Material: PSX
- Chain Material Description: Silver Platinum Series™ X
- Chain Width (in): 3 in
- Chain Width (mm): 76.2 mm
- Chain Width Measurement System: Imperial
- Open Area (%): 2.1 %
- Chain Number: 5935
- Chain Pitch (mm): 19.1 mm
- Chain Strength (lb): 225 lb
- Chain Strength (N): 999 N
- Rod/Pin Material: Polypropylene
- Straight or Side-Flex: Straight Running
PSX5935 3 Inch Wide Molded-To-Width MatTop® Chain Molded in Silver Platinum Series™ X Material And Assembled With Polypropylene Pins