LF5935-21IN F.25IN T44P N7IN CN3IN
10464360
$0.00
/ FT
- Product Group: Modular Plastic Belts
- Product Line: Plastic Modular Chain and Belt
- Product Type: Straight Running
- Series: MatTop 5930 Series Chain
- Chain Pitch (in): 0.75 in
- Surface Type: Solid Top
- Belt Thickness (in): 0.34 in
- Belt Thickness (mm): 8.7 mm
- Chain Material: LF
- Chain Material Description: Tan Low Friction
- Chain Width (in): 21 in
- Chain Width (mm): 533.4 mm
- Chain Width Measurement System: Imperial
- Chain Number: 5935
- Chain Pitch (mm): 19.1 mm
- Net Weight: 0.14
- Straight or Side-Flex: Straight Running
- Weight unit: LB