MR5935V-3IN MTW E2-D1/4IN .75IN C-C PBT
10323909
MFG #: REX
$0.00
/
- Product Group: Modular Plastic Belts
- Product Line: Plastic Modular Chain and Belt
- Product Type: Straight Running
- Series: MatTop 5930 Series Chain
- Chain Pitch (in): 0.75 in
- Surface Type: Vacuum
- Belt Thickness (in): 0.34 in
- Belt Thickness (mm): 8.7 mm
- Chain Material: MR
- Chain Material Description: Black Melt Resistant
- Chain Width (in): 3 in
- Chain Width (mm): 76.2 mm
- Chain Width Measurement System: Imperial
- Chain Number: 5935 Vacuum
- Chain Pitch (mm): 19.1 mm
- Straight or Side-Flex: Straight Running