BLT5705-18IN TPE-F3IN T8P N2IN
10160350
MFG #: REX
$0.00
/
- Product Group: Modular Plastic Belts
- Product Line: Plastic Modular Chain and Belt
- Product Type: Straight Running
- Series: MatTop 5700 Series Chain
- Chain Pitch (in): 1.5 in
- Surface Type: Solid Top
- Belt Thickness (in): 0.5 in
- Belt Thickness (mm): 12.7 mm
- Chain Material: BLT
- Chain Material Description: Blue Low Temperature
- Chain Width (in): 18 in
- Chain Width (mm): 457.2 mm
- Chain Width Measurement System: Imperial
- Chain Number: 5705
- Chain Pitch (mm): 38.1 mm
- Net Weight: 0.34
- Straight or Side-Flex: Straight Running
- Weight unit: LB