WX5705-4.5IN MTW PT SS
10145864
MFG #: REX
$0.00
/
- Product Group: Modular Plastic Belts
- Product Line: Plastic Modular Chain and Belt
- Product Type: Straight Running
- Series: MatTop 5700 Series Chain
- Chain Pitch (in): 1.5 in
- Surface Type: Solid Top
- Belt Thickness (in): 0.5 in
- Belt Thickness (mm): 12.7 mm
- Chain Material: WX
- Chain Material Description: Green Abrasion Resistant Polyamide
- Chain Width (in): 4.5 in
- Chain Width (mm): 114.3 mm
- Chain Width Measurement System: Imperial
- Chain Number: 5705
- Chain Pitch (mm): 38.1 mm
- Net Weight: 0.47
- Straight or Side-Flex: Straight Running
- Weight unit: LB