HP5705-3.25IN_MTW_PT
10028393
MFG #: Rexnord
$0.00
/
- Product Group: Modular Plastic Belts
- Product Line: Plastic Modular Chain and Belt
- Product Type: Straight Running
- Series: MatTop 5700 Series Chain
- Chain Pitch (in): 1.5 in
- Surface Type: Solid Top
- Belt Thickness (in): 0.5 in
- Belt Thickness (mm): 12.7 mm
- Chain Material: HP
- Chain Material Description: Brown High Performance
- Chain Width (in): 3.25 in
- Chain Width (mm): 82.6 mm
- Chain Width Measurement System: Imperial
- Open Area (%): 2.1 %
- Positrack: True
- Positrack Location: Center
- Chain Number: 5705
- Chain Pitch (mm): 38.1 mm
- Chain Strength (lb): 420 lb
- Chain Strength (N): 1865 N
- Net Weight: 0.08
- Number Of Positrack: 2
- Rod/Pin Material: Polyester
- Straight or Side-Flex: Straight Running
- Weight unit: LB
HP5705 3.25 Inch Wide Molded-To-Width MatTop® Chain With PosiTrack Molded in Brown High Performance Material And Assembled With Polyester Pins