LF4707-96IN
10029041
MFG #: Rexnord
$0.00
/
- Product Group: Modular Plastic Belts
- Product Line: Plastic Modular Chain and Belt
- Product Type: Straight Running
- Series: MatTop 4700 Series Chain
- Chain Pitch (in): 1.5 in
- Surface Type: Raised Rib
- Belt Thickness (in): 0.75 in
- Belt Thickness (mm): 19.1 mm
- Chain Material: LF
- Chain Material Description: Tan Low Friction
- Chain Strength (N/m): 17508 Nm
- Chain Strength (lb/ft): 1200 lb/ft
- Chain Width (in): 96 in
- Chain Width (mm): 2438.4 mm
- Chain Width Measurement System: Imperial
- Open Area (%): 23.1 %
- Chain Number: 4707
- Chain Pitch (mm): 38.1 mm
- Net Weight: 2.14
- Rod/Pin Material: Acetal
- Straight or Side-Flex: Straight Running
- Weight unit: LB
LF4707 96 Inch Wide MatTop® Chain Molded in Tan Low Friction Material And Assembled With Acetal Pins