HT4706-12IN
10403388
MFG #: Rexnord
$0.00
/
- Product Group: Modular Plastic Belts
- Product Line: Plastic Modular Chain and Belt
- Product Type: Straight Running
- Series: MatTop 4700 Series Chain
- Chain Pitch (in): 1.5 in
- Surface Type: Flush Grid
- Belt Thickness (in): 0.5 in
- Belt Thickness (mm): 12.7 mm
- Chain Material: HT
- Chain Material Description: Beige High Temperature
- Chain Width (in): 12 in
- Chain Width (mm): 304.8 mm
- Chain Width Measurement System: Imperial
- Chain Number: 4706
- Chain Pitch (mm): 38.1 mm
- Net Weight: 0.26
- Rod/Pin Material: Acetal
- Straight or Side-Flex: Straight Running
- Weight unit: LB
HT4706 12 Inch Wide MatTop Chain With Acetal Pins Molded In Beige High Temperature Material