HP395-6IN
10667922
MFG #: Rexnord
$0.00
/ FT
- Product Group: Modular Plastic Belts
- Product Line: Plastic Modular Chain and Belt
- Product Type: Straight Running
- Series: KleanTop 390 Series Belt
- Chain Pitch (in): 0.31 in
- Surface Type: Solid Top
- Belt Thickness (in): 0.236 in
- Belt Thickness (mm): 6 mm
- Chain Material: HP
- Chain Material Description: Brown High Performance
- Chain Strength (N/m): 7295 Nm
- Chain Strength (lb/ft): 500 lb/ft
- Chain Width (in): 6 in
- Chain Width (mm): 152.4 mm
- Chain Width Measurement System: Imperial
- Open Area (%): < 2 %
- Chain Number: 395
- Chain Pitch (mm): 8 mm
- Rod/Pin Material: Polyester
- Straight or Side-Flex: Straight Running
HP395 6 Inch Wide MatTop® Chain Molded in Brown High Performance Material And Assembled With Polyester Pins