LF3873TAB SS-10IN
10177583
MFG #: Rexnord
$0.00
/
- Series: TableTop 3873 Series Side-flexing Chain
- Chain Material: LF
- Chain Material Description: Tan Low Friction
- Base Chain Material: Stainless Steel
- Chain Pitch (in): 1.5 in
- Chain Width (in): 10 in
- Chain Width (mm): 254 mm
- Curve Retention Type: TAB
- Flight Thickness (in): 0.25 in
- Flight Thickness (mm): 6.4 mm
- Surface Type: Solid Top
- Chain Number: 3873TAB
- Chain Pitch (mm): 38.1 mm
- Chain Width Measurement System: Imperial
- Net Weight: 0.29
- Straight or Side-Flex: Side-flexing
- Weight unit: LB
LF3873TAB 10 Inch Wide TableTop Chain With Stainless Steel Base Chain And Top Plates Molded In Tan Low Friction Material