HT1505RT-24IN

10177405
$0.00 / FT
  • Product Group: Modular Plastic Belts
  • Product Line: Plastic Modular Chain and Belt
  • Product Type: Straight Running
  • Series: MatTop 1500 Series Chain
  • Chain Pitch (in): 0.59 in
  • Surface Type: RubberTop®
  • Belt Thickness (in): 0.43 in
  • Belt Thickness (mm): 10.9 mm
  • Chain Material: HT
  • Chain Material Description: Beige High Temperature
  • Chain Width (in): 24 in
  • Chain Width (mm): 609.6 mm
  • Chain Width Measurement System: Imperial
  • Chain Number: 1505 RubberTop®
  • Chain Pitch (mm): 15 mm
  • Net Weight: 0.13
  • Straight or Side-Flex: Straight Running
  • Weight unit: LB
QTY