HT1505RT-6IN MTW

10029021 MFG #: Rexnord
$0.00 /
  • Product Group: Modular Plastic Belts
  • Product Line: Plastic Modular Chain and Belt
  • Product Type: Straight Running
  • Series: MatTop 1500 Series Chain
  • Chain Pitch (in): 0.59 in
  • Surface Type: RubberTop®
  • Belt Thickness (in): 0.43 in
  • Belt Thickness (mm): 10.9 mm
  • Chain Material: HT
  • Chain Material Description: Beige High Temperature
  • Chain Width (in): 6 in
  • Chain Width (mm): 152.4 mm
  • Chain Width Measurement System: Imperial
  • Open Area (%): 2 %
  • Chain Number: 1505 RubberTop®
  • Chain Pitch (mm): 15 mm
  • Chain Strength (lb): 240 lb
  • Chain Strength (N): 1066 N
  • Number of SuperGrip/RubberTop Rows: 1 Row
  • Rod/Pin Material: Polyester
  • SG/RT Spacing (Pitches): Every Pitch
  • Straight or Side-Flex: Straight Running
HT1505 RubberTop® 6 Inch Wide Molded-To-Width MatTop® Chain Molded in Beige High Temperature Material And Assembled With Polyester Pins
QTY