XLG1000FG-595MM

10146462 MFG #: Rexnord
$0.00 / FT
  • Product Group: Modular Plastic Belts
  • Product Line: Plastic Modular Chain and Belt
  • Product Type: Straight Running
  • Series: MatTop 1000 Series Chain
  • Chain Pitch (in): 1 in
  • Surface Type: Flush Grid
  • Belt Thickness (in): 0.34 in
  • Belt Thickness (mm): 8.7 mm
  • Chain Material: XLG
  • Chain Material Description: Green Low Friction Acetal
  • Chain Strength (N/m): 22000 Nm
  • Chain Strength (lb/ft): 1508 lb/ft
  • Chain Width (in): 23.43 in
  • Chain Width (mm): 595 mm
  • Chain Width Measurement System: Metric
  • Open Area (%): 40 %
  • Chain Number: 1000FG
  • Chain Pitch (mm): 25.4 mm
  • Rod/Pin Material: Polypropylene
  • Straight or Side-Flex: Straight Running
XLG1000FG 595mm Wide Flush Grid MatTop® Chain Molded in Green Low Friction Acetal Material And Assembled With Polypropylene Pins
QTY