GRIP D NEO BK 40 3.35IN
10075338
MFG #: Rexnord
$0.00
/
- Series: TableTop 1873 Series Side-flexing Chain
- Chain Material: Neoprene
- Chain Material Description: Neoprene
- Chain Pitch (in): 1.5 in
- Chain Width (in): 3.35 in
- Chain Width (mm): 85.1 mm
- Curve Retention Type: TAB
- Surface Type: SideGrip™
- Chain Number: Gripper 1873
- Chain Pitch (mm): 38.1 mm
- Chain Width Measurement System: Imperial
- Height: 12.00
- Length: 12.00
- Net Weight: 0.14
- Straight or Side-Flex: Side-flexing
- Unit of Dimension: IN
- Weight unit: LB
- Width: 12.00
Loose 3.35 Inch Wide Black D Shaped SideGrip™ Gripper in Neoprene 40 Shore A Material