HP1873TAB GRIP SS-3.75IN D EPDM WH 50SH
10145176
MFG #: Rexnord
$0.00
/
- Series: TableTop 1873 Series Side-flexing Chain
- Chain Material: HP
- Chain Material Description: Brown High Performance
- Base Chain Material: Stainless Steel
- Chain Pitch (in): 1.5 in
- Chain Strength (N): 3330 N
- Chain Strength (lb): 750 lb
- Chain Width (in): 3.75 in
- Chain Width (mm): 95.3 mm
- Curve Retention Type: TAB
- Flight Thickness (in): 0.16 in
- Flight Thickness (mm): 4 mm
- Gripper Style: D
- Surface Type: SideGrip™
- Chain Number: 1873TAB SideGrip™
- Chain Pitch (mm): 38.1 mm
- Chain Width Measurement System: Imperial
- Gripper Color: White
- Gripper Hardness: 50 Shore A
- Gripper Material: EPDM
- Net Weight: 0.32
- Straight or Side-Flex: Side-flexing
- Weight unit: LB
HP1873TAB 3.75 Inch Wide SideGrip™ Chain With Stainless Steel Base Chain and Top Plates Molded in Brown High Performance Material and Supplied With White EPDM D Shaped 50 Shore A Grippers