HP1757TAB GRIP ZN-3.25IN D EPDM WH 50SH
10145216
MFG #: Rexnord
$0.00
/
- Series: TableTop 1757 Series Side-flexing Chain
- Chain Material: HP
- Chain Material Description: Brown High Performance
- Chain Pitch (in): 1.5 in
- Chain Width (in): 3.25 in
- Chain Width (mm): 82.6 mm
- Curve Retention Type: TAB
- Flight Thickness (in): 0.19 in
- Flight Thickness (mm): 4.8 mm
- Gripper Style: D
- Surface Type: SideGrip™
- Chain Number: 1757TAB SideGrip™
- Chain Pitch (mm): 38.1 mm
- Chain Width Measurement System: Imperial
- Gripper Color: White
- Gripper Hardness: 50 Shore A
- Gripper Material: EPDM
- Net Weight: 0.16
- Rod/Pin Material: Zinc Plated Steel
- Straight or Side-Flex: Side-flexing
- Weight unit: LB
HP1757TAB 3.25 Inch Wide SideGrip Chain Molded In Brown High Performance Material Supplied With White EPDM D Shaped 50 Shore-A Grippers And Assembled With Zinc Plated Pins