SSC8857RT_M-7.5IN_DR
10847610
MFG #: Rexnord
$0.00
/
- Series: TableTop 8857 Series Side-flexing Chain
- Chain Material: SSC
- Chain Pitch (in): 1.5 in
- Chain Strength (N): 6000 N
- Chain Strength (lb): 1351 lb
- Chain Width (in): 7.5 in
- Chain Width (mm): 190.5 mm
- Curve Retention Type: Magnetic
- Flight Thickness (in): 0.12 in
- Flight Thickness (mm): 3.1 mm
- Surface Type: RubberTop®
- Chain Number: 8857M RT DR
- Chain Pitch (mm): 38.1 mm
- Chain Width Measurement System: Imperial
- Net Weight: 0.21
- Rod/Pin Material: DR60 Pin
- Straight or Side-Flex: Side-flexing
- Weight unit: KG
8857 Series Run Dry 7.5" sideflexing heavy duty hinge rubbertop Series Metal TableTop Dry Run chain has a specially formulated polymer pin that allows the chain to operate without lubrication. Metal Table Top chain is the latest chain to be added to our Run Dry portfolio allowing you to save water in crate conveying, and other applications with returnable glass.