DRY-PT882T-7.5IN
10483792
MFG #: Rexnord
$0.00
/ FT
- Series: TableTop 882 Series Side-flexing Chain
- Chain Material: Dry-PT
- Chain Material Description: Bright Lime-Green Dry PET Low Friction
- Chain Pitch (in): 1.5 in
- Chain Strength (N): 2775 N
- Chain Strength (lb): 625 lb
- Chain Width (in): 7.5 in
- Chain Width (mm): 190.5 mm
- Curve Retention Type: TAB
- Flight Thickness (in): 0.19 in
- Flight Thickness (mm): 4.8 mm
- Surface Type: Solid Top
- Chain Number: 882TAB
- Chain Pitch (mm): 38.1 mm
- Chain Width Measurement System: Imperial
- Net Weight: 0.20
- Rod/Pin Material: Stainless Steel
- Straight or Side-Flex: Side-flexing
- Weight unit: KG
Dry-PT882TAB 7.5 Inch Wide TableTop® Chain Molded in Bright Lime-Green Dry PET Low Friction Material And Assembled With Stainless Steel Pins