LF882T-3.25IN RE
10311745
MFG #: Rexnord
$0.00
/
- Series: TableTop 882 Series Side-flexing Chain
- Chain Material: LF
- Chain Material Description: Tan Low Friction
- Chain Pitch (in): 1.5 in
- Chain Strength (N): 2775 N
- Chain Strength (lb): 625 lb
- Chain Width (in): 3.25 in
- Chain Width (mm): 82.6 mm
- Curve Retention Type: TAB
- Flight Thickness (in): 0.19 in
- Flight Thickness (mm): 4.8 mm
- Surface Type: Solid Top
- Chain Number: 882TAB R
- Chain Pitch (mm): 38.1 mm
- Chain Width Measurement System: Imperial
- Net Weight: 0.09
- Rod/Pin Material: Stainless Steel
- Straight or Side-Flex: Side-flexing
- Weight unit: LB
LF882TAB R TAB 3.25 Inch Wide TableTop® Chain With Radiused Edge Molded in Tan Low Friction Material And Assembled With Stainless Steel Pins